Pedestal, complete mobile

Член №.: CP 6136000

Pedestal, complete, mobile, with CP-XL support section.

Член №.:
CP 6136000
Design
mobile
Supply includes
Cross member
Twin castors
Support section
Load capacity (static)
50 kg
Dimensions
Width: 600 mm
Height: 1,005 mm
Depth: 550 mm
Packs of
1 pc(s).
Net weight
15,815 kg
Gross weight
16,647 kg
Customs tariff number
73269098
EAN
4028177119352
ECLASS 8.0
27182604