Gland plate, multi-piece for CS New Basic enclosure

Член №.: CS 9785511

For sealing the base opening and for cable entry

Член №.:
CS 9785511
Material
Sheet steel
Surface finish
Powder-coated
Colour
RAL 7035
Supply includes
Assembly parts
To fit
Width: = 600 mm
Depth: = 400 mm
Packs of
1 set(s)
Net weight
2,77 kg
Gross weight
2,97 kg
Customs tariff number
94039910
EAN
4028177578913
ECLASS 8.0
27189261