Base Base mount Some TS IT network and server enclosures have an open base. If gland plates are inserted retrospectively, a base mount is required. Base mount Base mount for TS IT To accommodate gland plate modules. RAL 9005 (black) version. Към продукта Base mount Base mount for TS IT To accommodate gland plate modules. Към продукта Base mount System divider for VX Divides the enclosure width into two zones. For example, this allows mounting plates, cable clamp rails or swing frames from 600 mm wide enclosures to be fitted in 1200 mm wide enclosures. Към продукта Base mount Base mount for TS IT/TX To accommodate gland plate modules based on VX. Към продукта