Cable routing 19" Cable routing along the side of 19" level Cable routing at the side of the 482.6 mm (19'') level. Cable routing along the side of 19" level Cable routing bars, 482.6 mm (19") attachment For structured routing of entire cable bundles, 482.6 mm (19") attachment, connection comb. Към продукта Cable routing along the side of 19" level Cable tray, depth-variable for VX IT, TE 8000 For protected cable routing between the front and rear installation area. Към продукта Cable routing along the side of 19" level Cable routing bars for universal use For structured routing of entire cable bundles, all-round attachment for universal use, connection comb. Към продукта Cable routing along the side of 19" level Cable finger for VX IT For U-based cable routing. Към продукта Cable routing along the side of 19" level Brush strip, vertical for VX IT Within the network distributor, this serves as a flexible infill panel, the brush strip facilitatesconvenient cable routing from the side and rear distributor area to the front connection level. Към продукта