Earthing PE-PEN busbar system PE/PEN busbar system. PE-PEN busbar system PE/PEN busbar E-Cu for VX To DIN EN 13 601. With integral punchings. Към продукта PE-PEN busbar system PE/PEN busbar E-Cu, tin-plated With integral punchings. Към продукта PE-PEN busbar system PE/PEN angle bracket for VX For attaching the PE/PEN busbar 30 x 5, 30 x 10, 40 x 10 and 80 x 10 mm. Към продукта PE-PEN busbar system Baying bracket E-Cu The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations to IEC 61 439-1. Към продукта PE-PEN busbar system Busbar support N conductor For assembling 1-pole neutral or PEN conductors. Към продукта PE-PEN busbar system Inserted screw nut M12 Self-holding nut with knurled ring. For drilled holes in busbars. Към продукта PE-PEN busbar system PE/PEN combination angle E-Cu for PE/PEN combinations The PE/PEN combination, comprising busbars, combination angles and baying brackets, supports type-tested configurations as per IEC 61 439-1. Към продукта