Trim panel, hinged at the top for TS

Член №.: TS 8801240

For the installation of control and display components, in conjunction with modular front design or TS protective bars.

Член №.:
TS 8801240
Product description
For the installation of control and display components, in conjunction with modular front design and protective bar TS.
Material
Sheet steel, 2.0 mm
Surface finish
Textured paint
Colour
RAL 7035
Supply includes
Hinges, cam locks with double-bit insert and assembly parts.
Note
Not in conjunction with top mounting module for TS
Dimensions
Width: 800 mm
Height: 300 mm
Packs of
1 pc(s).
Net weight
5,294 kg
Gross weight
5,573 kg
Customs tariff number
94039910
EAN
4028177319219
ETIM 9
EC002617
ECLASS 8.0
27189260
Product description
TS Trim panel, hinged at the top, WH: 800x300
Документация
Instructions