Depending on the variant, the compact Wire Terminal WT fully automated wire assembly machines can produce up to 24 or 36 different wires in cross-sections ranging from 0.5 mm² to 6 mm² fully automatically, with zero manual intervention.
The Wire Terminal WT C5 fully automated wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 2.5 mm² may be processed fully automatically...
The Wire Terminal WT C10 fully automated wire processing machine produces up to 36 different wires fully automatically, with zero manual intervention. Wire ends with cross-sections ranging from 0.5 mm² to 6 mm² may be processed fully automatically...
Electropneumatic crimping machine with 5-way magazine for processing insulated wire end ferrules in various cross-sections on a reel. Training course 5058.207 must additionally be purchased for this item.