Vantagens para usuários finais

"Os chillers em série da Rittal são aprovados no mundo todo e garantem a máxima confiabilidade!"

Compliance with international standards and approval criteria enables global use.

The wide voltage range means units are compatible with all common mains frequencies and voltages around the world.

The reliable worldwide Rittal service network and global availability of spare parts ensure fail-safe operation. Components are given QR codes, which makes it easier to reorder consumables and spare parts.

Remote monitoring using the Rittal IoT interface or an Ethernet card makes for easy monitoring. A digital retrofit enables cutting-edge condition monitoring and plays a big part in improving process reliability.

Extra safety is ensured thanks to enhanced monitoring options with the integrated flow sensor in the cooling medium circuit and fill level or filter mat monitoring.

“Rittal series chillers ensure maximum precision and system availability.”

With precision cooling as standard, Rittal chillers ensure a constant water temperature. Instead of operating the cooling compressor at full capacity and destroying a large part of the cooling power, as is the case with hot gas bypass control systems, the speed of the DC motors (compressor and fan) and the electronic expansion valve are controlled very precisely by the central inverter.

Thanks to exceptional temperature accuracy, machining systems operate with similarly impressive precision and do not negatively affect the accuracy of work (e.g. in the case of laser cooling).

“Rittal series chillers combine sustainability with maximum energy efficiency.”

Excellent energy efficiency reduces the carbon footprint and cuts energy costs. The basis for this high degree of energy efficiency is a variable-speed compressor.

Innovative Blue e+ technology results in energy savings of up to 70% compared to chillers with hot gas bypass control systems.

By using less coolant, Rittal chillers cut down on fluorinated greenhouse gases. They also work highly efficiently thanks to integrated micro-channel technology.

Wide output range of 1 to 50 kW available from stock

Chiller

Chiller TopTherm 1 - 4 kW

Os modelos de Chiller TopTherm para montagem no teto ou da variante stand alone são versáteis e compactos. Eles refrigeram a água de forma centralizada e econômica, disponibilizando-a para, por exemplo, os trocadores de calor...

Chiller

Chiller Blue e+ 1,5 - 7 kW

Os Chillers Blue e+ são eficientes, versáteis e compactos. Eles refrigeram a água de forma centralizada e econômica, disponibilizando-a para, por exemplo, os trocadores de calor ar/água. Economia energética de...

Chiller

Chiller Blue e 8 - 48 kW

Os Chillers Blue e em caixa vertical refrigeram a água de forma centralizada e econômica. A tecnologia de microcanais reduz o volume necessário de gás refrigerante. O display de toque intuitivo e as interfaces inteligentes de...

Chiller

VX25 Chiller TopTherm 8 - 20 kW

Os TopTherm Chillers VX25 são compactos e asseguram versatilidade na aplicação. O Chiller e o armário combinam perfeitamente – exigindo superfície mínima para instalação e oferecendo...

Further information and contacts for tailored advice

CEP

Rittal chillers in use