Sistemas de armários para TI

Visando atender às exigências específicas, as soluções de sistemas versáteis oferecem os racks ideais para aplicações de rede de pequeno e grande porte.

The world's fastest IT rack

Whether you need a network rack to house a distribution board, or server racks for an edge, colocation or hyperscale data centre, the new VX IT is the ideal platform for accommodating a modern IT infrastructure and its many different requirements.

VX IT – Your Advantages

VX IT is a key element of our RiMatrix Data Center solutions – our hugely popular Rittal IT system.

Modularity and compatibility

  • Implement a wide range of individual rack variants with the VX IT configurator (RiPanel) – extending far beyond our standard range of racks
  • Portfolio extended with many new and innovative products and features
  • Choice of sizes, 482.6 mm (19") options, front and rear doors, roof and base assemblies plus side panel options and other accessories
  • The VX IT and the RiMatrix platform are ideal for extending and replacing individual components in existing installations.

New features and optimised delivery

  • Two 482.6 mm (19") variants: “standard” or “dynamic”; certified to UL 2416, IEC/EN 60950 and IEC/EN 62368
  • Maximum stability, security and load capacity
  • New additions to the portfolio include 52 U, new design & door opener 2.0
  • Standard racks available ex works (24/48h)
  • Delivered to order (15-25 days)
  • Customisations (from 4 weeks)

Video

Product video VX IT

VX IT – Network and server racks

Downloads

VX IT brochure

VX IT – The solution for all network and server applications