Centro de laser Perforex LC

Os centros de laser são ideais para a modificação mecânica automatizada de armários padrão em aço inoxidável, chapa de aço e chapas metálicas revestidas com pintura a pó. O processamento dos armários em aço inoxidável é bem mais rápido, sem deixar as bordas dos cortes manchadas. Chapas pequenas e médias também podem ser usinadas, o que acelera o tempo de amortização.

Laser machining

The ultimate in product efficiency

Growth through laser enclosure machining

Production processes in enclosure manufacturing are subject to ongoing optimisation. The Rittal Perforex LC laser centre and engineering tools from Eplan are a winning team. Together, they provide the ideal solution for automated enclosure modification – as our customer Gartner Elektrotechnik discovered.

Productivity boost
High quality
Seamless data

Flexible enclosure modification

Extend your machining options with the thread-tapping function for the Perforex LC 3030 laser centre. This optional add-on allows you to create threaded holes and is equipped with clamping units for M3 – M10.

Enhanced flexibility
Productivity boost
Automatic retooling

Multi-part machining for Perforex LC 3030

This optional feature allows you to integrate additional zero points and workpiece supports, for simultaneous clamping of up to four workpieces.

Boosting efficiency
Simple assembly
Productivity boost

Our laser machining products

Laser centre Perforex LC 3030

Perforex laser centres are specially designed for the automated mechanical modification of standard enclosures.

Our laser machining bestsellers

Discover our product highlights for optimised laser machining.

Thread tapping option for Perforex LC 3030

  • Including thread tappers and clamping jaws for M3 – M10
  • Movable tool magazine with 6 magazine slots
  • Fast, automatic changeover from laser function to thread-tapping function

Lubricant cartridge

  • For the central lubrication system
  • For replacing empty containers
  • Easily replaced

Cover glass

  • Protective glass for the laser lens
  • Protects the lens from contamination
  • Easy to replace

What our customers say

When deciding to invest in the Perforex LC, we didn’t waste much time thinking about amortisation, because the benefits were so obvious.

Nicholas Visser-Plenge, General Manager
Plenge GmbH
Product: Laser centre Perforex LC 3030

One of the biggest challenges facing enclosure manufacturing is optimisation of the production processes, in terms of both timing and quality. For this reason, we knew it made sense to order the machine and the software from the same supplier.

Friedrich Gartner
Managing Director, Gartner Elektrotechnik
Product: Laser centre Perforex LC 3030

Downloads

Do you have any questions?

Please contact us for advice. Together, we will find the perfect automated solution!