Mesa de montagem

Ergonomia na montagem e fiação na produção de painéis.

Assembly frame

Features and benefits

Features

  • For ergonomic, back-friendly working
  • May be positioned anywhere in the workshop, being independent from the power network
  • Minimal space requirements while not in use
  • Four castors including total lock function ensure simple handling
  • Variable fixing of mounting plates with a quick-release fastener

Benefits

  • Mounting plates and complete enclosures are efficiently...
  • ... assembled
  • ... wired
  • ... machined
  • ... and tested

Product variants

Assembly frame 150 MN

Manually tilt-adjustable assembly frame for ergonomic machining of mounting plates and enclosures.

Assembly frame 200 EN

Electrically tilt-adjustable assembly frame for ergonomic machining of mounting plates and enclosures.

Assembly frame 300 ENH

Electrically height- and tilt-adjustable assembly frame for ergonomic machining of mounting plates and enclosures.

Work comfortably and ergonomically with our assembly frame.

The assembly frames are mobile, tiltable and (depending on the version) height-adjustable for machining mounting plates for electric components and enclosures.

Accessories – Assembly frame

Ergonomic, efficient extension of the assembly frames.

Screw adaptor for spindle jack

For operating the assembly frame spindle drive using a cordless screwdriver. To fit assembly frame 150 MN.

Extension for assembly frame

To widen assembly frames 150 MN, 200 EN, 300 ENH to a maximum width of 1900 mm.

Enclosure set for assembly frame

For secure attachment of an enclosure to the assembly frames 150 MN, 200 EN, 300 ENH.

Roller conveyor for assembly frame

For inserting the mounting plate sideways into the enclosure. To fit assembly frame 300 ENH.

Plug

Power supply for electrically powered assembly frames.

Wire routing

For user-friendly handling of wires on the assembly frame.

Clamping unit for assembly frame

For secure attachment of a mounting plate onto the assembly frames 150 MN, 200 EN, 300 ENH.

Set of brackets for assembly frame

For secure attachment of a mounting plate onto the assembly frames 150 MN, 200 EN and 300 ENH.

Spare battery for assembly frame

Battery to fit electrical tilt/height adjuster for assembly frames 200 EN, 300 ENH.

Wire pack holder

Shelf for wire packs, to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Wire coil holder

Wire coil shelf to fit assembly frames and WS 540. Attached to the Wire Station on the vertical mounting braces on the left or right.

Other products

LT 1000 storage and transport trolley

For the ergonomic machining of enclosure panels, the individually adaptable LT 1000 storage and transport trolley delivers user-friendly transportation and effortless storage.

Wire Station WS 540

Mobile, electrically height-adjustable assembly and wiring workstation, individually configurable with the modular system.

Hand tools

High-quality hand tools for professional use in industry and trade.