Máquinas de preparo de condutores

Produção totalmente automatizada de cabos incluindo corte, decapagem, crimpagem de terminais e marcação. Além do processamento de pedidos específicos de projetos com saída para o próprio sistema de armazenamento, os cabos podem sair de forma aleatória ou agrupados.

Crimping machine L8

The ultimate in simple, fast wire processing

Features and benefits

Features

  • Touchscreen display
  • Automatic detection of cross-sections
  • For insulation-stripping and crimping
  • Crimping range 0.5 - 2.5 mm²
  • The standard crimping form is trapezoid – others available on request

Benefits

  • Easy to use
  • Secure, fast processing of insulated wire end ferrules
  • No set-up time, thanks to automatic tool changes
  • Handling of special wires supported
  • Automatic detection of cross-sections

Product variants

Stripping and crimping machine L8

Safe, fast processing of insulated wire end ferrules

  • Fast
  • Process reliability
  • User-friendly

Successful machining of loose insulated wire end ferrules

with the L8 stripping and crimping machine

Accessories for the L8 crimping machine

Vibratory bowl feeder for L8 crimping machine

Feed guide for loose wire end ferrules in variants 0.5 - 1.5 mm² and 1.5 - 2.5 mm²

  • Feed guide for loose wire end ferrules
  • Fast, careful feeding

Wire end ferrules

Loose wire end ferrules with plastic collar in various cross-sections

  • With plastic collar
  • For manual wire processing and crimping machines

Other products

Stripping and crimping machine RC

  • Support may be fitted with a maximum of 23,000 wire end ferrules
    • Select the wire cross-section via touchscreen
    • Processing of five different cross-sections without retooling
  • Wire Terminal WT fully automated wire processing machine

    • For fully automatic processing of wire lists for wire assembly
    • Management of 24 or 36 wires
    • Fully interlinked processes, from the E-CAD tool through to production

    Length-cutting machine C8+

    • For cutting wires to an individually adjustable length
    • Length-cutting with interface to CAE data supported
    • Stop & go function

    Stripping machine S22

    • For stripping wires of varying cross-sections
    • Cross-section is easily set using the rotary knob
    • Linear adjustment of the wire stripping length

    Stripping and crimping machine R8 E

    • For processing insulated wire end ferrules on a reel
    • The standard crimping form is trapezoid – others available on request
    • Electrically driven

    Wire Station WS 540

    • Mobile, electrically height-adjustable assembly and wiring workstation
    • Individually configurable with the modular system
    • For flexible use in the workshop