Máquinas de preparo de condutores

Produção totalmente automatizada de cabos incluindo corte, decapagem, crimpagem de terminais e marcação. Além do processamento de pedidos específicos de projetos com saída para o próprio sistema de armazenamento, os cabos podem sair de forma aleatória ou agrupados.

Crimping machine RC

The ultimate in simple, fast wire processing

Features and benefits

Features

  • 5-way magazine eliminates the need to change the wire end ferrules
  • Select the wire cross-section via touchscreen
  • Support may be fitted with a maximum of 23,000 wire end ferrules
  • The standard crimping form is trapezoid – others available on request
  • Crimping range 0.5 - 2.5 mm²

Benefits

  • Easy to use
  • Safe, fast processing of insulated wire end ferrules
  • No set-up time, thanks to automatic tool changes
  • Simple, quick fitting
  • Compact design

Product variants

Stripping and crimping machine RC

Fast stripping and crimping without having to change tools

  • Flexible
  • Fast
  • User-friendly

Simple processing of insulated wire end ferrules

With the RC crimping machine

Accessories for the RC crimping machine

Taped wire end ferrules

  • With plastic collar
  • For assembly machines
  • 0.5 mm²

Other products

Wire Station WS 540

  • Mobile, electrically height-adjustable assembly and wiring workstation
  • Individually configurable with the modular system
  • For flexible use in the workshop

Length-cutting machine C8+

  • For cutting wires to an individually adjustable length
  • Length-cutting with interface to CAE data supported
  • Stop & go function

Stripping machine S22

  • For stripping wires of varying cross-sections
  • Cross-section is easily set using the rotary knob
  • Linear adjustment of the wire stripping length

Stripping and crimping machine R8 E

  • For processing taped wire end ferrules
  • The standard crimping form is trapezoid – others available on request
  • Electrically powered

Stripping and crimping machine L8

  • Crimping machine for loose, insulated wire end ferrules
  • No set-up time, thanks to automatic tool changes
  • Handling of special wires supported

Wire Terminal WT fully automated wire processing machine

  • For fully automatic processing of wire lists for wire assembly
  • Management of 24 or 36 wires
  • Fully interlinked, from the E-CAD tool through to the production processes