Manuseio

Sistemas de manuseio ergonômicos e eficientes para operações de transporte e elevação de carga.

Smart Lifter

Enclosure logistics made easy: With our Smart Lifter

Features and benefits

Features

  • Lift function with torque crank handle
  • Steering system with heavy-duty castors allows smooth relocation of the enclosure suite
  • Height-adjustable
  • Suitable for switchgear manufacturing, logistics and servicing
  • Up to a maximum weight of 1.8 t and length of 4.8 m

Benefits

  • Simple, safe relocation of the support points
  • Protection of employees from incorrect operation
  • Allows enclosures to be safely and easily transported
  • Supports simple mounting of base/plinths beneath enclosures
  • Flexible use for enclosures of different depths, thanks to adjustable forks

Simple, safe transportation for switchgear manufacturing, logistics and servicing

Smart Lifter

Lifting and transport device for enclosures and enclosure suites up 4.80 m long.

  • Simple, safe relocation of the support points
  • Height-adjustable
  • Protection from incorrect operation

Transport enclosures – with our Smart Lifter

The Smart Lifter is the perfect aid for lifting and transporting enclosures and bayed enclosure suites.

Similar products

Storage and transport trolley LT 1000

  • Simple storage and order picking
  • Storage and order picking
  • User-friendly transportation on industrial castors

Rittal assembly frames

  • Ergonomic assembly and wiring for enclosure manufacturing
  • Mobile, tiltable and (depending on the version) height-adjustable assembly frames
  • For machining mounting plates and enclosures