Manuseio

Sistemas de manuseio ergonômicos e eficientes para operações de transporte e elevação de carga.

LT 1000 storage and transport trolley

Features and benefits

Features

  • Two fan supports, each with eight slots
  • Suitable e.g. for mounting plates, enclosure doors, side panels or rear walls
  • Height-adjustable fan supports
  • Load capacity of up to 500 kg
  • Fitted with industrial castors

Benefits

  • User-friendly transportation
  • Effortless storage of enclosure panels
  • Ergonomic design
  • Customisable
  • Flexible handling of parts

Product variants

LT1000 storage and transport trolley

For easy handling of enclosure panels.

  • Flexible
  • Ergonomic
  • Customisable

Stored to perfection – with the LT 1000 storage and transport trolley

The LT 1000 storage and transport trolley is perfect for the easy handling of enclosure panels, and its intelligent space management is sure to impress.

Other products

Rittal assembly frames

  • Ergonomic assembly and wiring in enclosure manufacturing
  • Tiltable and (depending on the version) height-adjustable frames
  • For machining mounting plates and enclosures

Smart Lifter

  • Simple, safe relocation of the support points
  • Height-adjustable
  • Protects against incorrect operation