Caixas para fixação em parede

As caixas proporcionam o aproveitamento ideal do espaço. Os modelos compactos das caixas para fixação na parede facilitam a configuração interna do sistema de comando dentro do armário. O gerenciamento de cabos é possibilitado com muita versatilidade. As caixas são produzidas com diferentes materiais de alta qualidade, atendendo perfeitamente aos requisitos das respectivas aplicações. Todos os modelos oferecem ampla versatilidade na aplicação em instalações de controle e demandam apenas um espaço médio para a montagem.

The new KX

Easier

The QR code on all machinable enclosure panels allows for fully automated integration into the production workflow, for seamless digital monitoring from incoming goods right through to the finished product.

Installation of the gland plate includes automatic potential equalisation. Contact is made by two self-tapping screws guided through special holes.

All data required for planning, engineering and automated production processes, is available in the highest quality.

A wide range of conversion and planning tools aid Rittal customers with their automated production process and when working with virtual prototypes.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec quam felis, ultricies nec, pellentesque eu, pretium quis, sem. Nulla consequat massa quis enim. Donec pede justo, fringilla vel, aliquet nec, vulputate eget, arcu. In enim justo,

More reliable

The deliberately slimline enclosure edge fold provides broad, secure contact with the seamless PU foam seal and helps preserve the protection classification of IP 66.

The seamless PU foam gasket makes it possible to maintain the protection classifcation within a temperature range of -20 °C to +80 °C and can be overpainted if necessary.

The cam lock with double-bit insert can be installed without using tools, locks the E-Box securely and can be incorporated into custom locking systems.

The PE conductor connection enables super-fast, easy earthing, even at a later date. Simply fix the earthing cable into the channel with the nuts, tighten, and it's done!

When using Rittal accessories and components in existing or new enclosures, standard UL approvals remain fully intact.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec quam felis, ultricies nec, pellentesque eu, pretium quis, sem. Nulla consequat massa quis enim. Donec pede justo, fringilla vel, aliquet nec, vulputate eget, arcu. In

Faster

The mini cam lock works almost instantaneously. A quarter of a turn is enough to correctly centre the cover while locking; this ensures all-round air-tight positioning.

With the E-Box, the mounting plate is simply attached from the front and secured directly in front of the rear panel in a space-saving solution.

To streamline the manufacturing process, Rittal's packaging system means parts can go straight into production because all panels and cam locks are supplied unfitted, so nor further assembly or dismantling is required prior to machining.

The standard eyelet in the rear panel allows the wall mounting bracket to be quickly screw-fastened from the outside with a self-tapping screw – no need for a lock nut on the inside. The high protection classification is retained in full.

Lorem ipsum dolor sit amet, consectetuer adipiscing elit. Aenean commodo ligula eget dolor. Aenean massa. Cum sociis natoque penatibus et magnis dis parturient montes, nascetur ridiculus mus. Donec quam felis, ultricies nec, pellentesque eu, pretium quis, sem. Nulla consequat massa quis enim. Donec pede justo, fringilla vel, aliquet nec, vulputate eget,

More flexible

The support rails can optionally be fitted on the front of the integrated perforated mounting strip or, to maximise the enclosure depth, directly onto the rear wall of the rack.

Eliminating the fastening brackets for the cover creates a large clearance, for flexible component mounting.

Terminal boxes and bus enclosures can be fitted with support rails or mounting plates as required.