- Article no.:
- HD 4000014
- Version
- Roof slope 30° towards the front
- Material
- Housing and door: Stainless steel 1.4301 (AISI 304)
Mounting plate: Carbon steel
HD lock inserts: Stainless steel 1.4404 (AISI 316L)
Seal: Silicone, compliant with FDA Guideline 21 CFR 177.2600
- Supply includes
- Housing of all-round solid construction
Door with fitted seal
Door hinged on the right, may be swapped to the left
Mounting panel
- Dimensions
- Width: 760 mm
Height, front: 810 mm
Height rear: 981 mm
Depth: 300 mm( Width: 29.9 ˝
Height, front: 31.9 ˝
Height rear: 38.6 ˝
Depth: 11.8 ˝ )
- Dimensions of mounting plate (W x H)
- 705 mm x 735 mm( 27.8 ˝ x 28.9 ˝ )
- Door opening angle
- 125°
- IK code
- IK08
- Base material
- Stainless steel
- Protection category IP to IEC 60 529
- IP 66
- IP X9
- Protection category NEMA
- NEMA 1
- NEMA 3
- NEMA 3X
- NEMA 4
- NEMA 4X
- NEMA 12
- NEMA 13
- Type rating according to UL 50E
- Type 1
- Type 3
- Type 3X
- Type 4
- Type 4X
- Type 12
- Type 13
- Packaging unit
- 1 pc(s).
- Net weight
- 44.8 kg
- Gross weight
- 45.5 kg
- Customs tariff number
- 94032080
- EAN
- 4028177921443
- ETIM 9
- EC000261
- ETIM 8
- EC000261
- Product description
-
HD compact enclosure, 1.4301, WHD 760 x 810 x 300 mm