AX wall-mounted housing, 3-part

Article no.: AX 2261230

The delivery concept of the three-part AX wall-mounted enclosure reduces complexity and increases flexibility. Thanks to the AX/VX modular system, the enclosures are suitable for various applications. The three-part structure ensures easy access.

Article no.:
AX 2261230
Version
Wall-mounted housing IT
Material
Wall and hinged part: Carbon steel, 1.5 mm
Viewing window: Single-pane safety glass, 3 mm
Surface finish
Powder-coated
Color
Wall and hinged part: RAL 7035
Viewing door: RAL 7035/7015 (slate gray)
Supply includes
Wall section: Flange (gland) plate, solid, top and bottom
Hinged part with 25 mm pitch pattern in the front and rear frame, two 19" profile angles at the front, fixed in place
Designer viewing door
Center part lock: 3 mm double bit
Lock design – glazed door: Security lock 3524 E
Mini-comfort handle
Height units
12 U
Dimensions
Width: 600 mm
Height: 612 mm
Depth: 373 mm
( Width: 23.6 ˝
Height: 24.1 ˝
Depth: 14.7 ˝ )
Installation depth
320 mm
( 12.6 ˝ )
Clearances
Clearance width: 502 mm
Clearance height: 551 mm
( Clearance width: 19.8 ˝
Clearance height: 21.7 ˝ )
Depth hinged part
216 mm
( 8.5 ˝ )
Depth of wall section
135 mm
( 5.31 ˝ )
No. of locks
1
Load capacity of hinged part (static)
600 N
Load capacity wall section (static)
200 N
Base material
Carbon steel
Lock
Lock version: Mini-comfort handle
Lock Insert: Security lock insert no. 3524 E
Protection category IP to EN 60 529
IP 54 in conjunction with solid gland plate top and bottom
Packaging unit
1 pc(s).
Net weight
30 kg
Gross weight
30.7 kg
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
94032080
EAN
4028177983373
ETIM 9
EC002500
ETIM 8
EC002500
ECLASS 8.0
27180101
Product description
AX wall-mounted housing AX, 3-part, WHD: 600x612x373 mm, 12 HE, wall section: closed flange plate top and bottom, with mini comfort handle
Declarations
Declaration of conformity
Documentation
Instructions