TS IT Pro racks, Shiploadable

Article no.: IT 9982229

Model no.: TS IT PRO 42U0750W1200D BLACK SHIP LD

TS IT Pro configured for ready deployment. Enclosures are complete with depth adjustable 19" EIA rails, casters, right and left cable management walls each with dual PDU mounting, baying kit and locking front and rear perforated doors. Robust packaging system designed for safe equipment integration, transportation, and on site deployment. Meets ISTA 3E standards. Available in a range of sizes with sidewalls.

Article no.:
IT 9982229
Model no.:
TS IT PRO 42U0750W1200D BLACK SHIP LD
Product description
TS IT Pro configured for ready deployment. Enclosures are complete with depth adjustable 19" EIA rails, casters, right and left cable management walls each with dual PDU mounting, baying kit and locking front and rear perforated doors. Robust packaging system designed for safe equipment integration, transportation, and on site deployment. Meets ISTA 3E standards. Available in a range of sizes with sidewalls.
Material
Carbon steel
General color
RAL 9005
Color
Black
RAL 9005
Supply includes
Perforated single steel door at the front (85% perforated) 145° quick release security hinges
Perforated steel door at the rear vertically divided (85% perforated) 145° quick release security hinges
Roof cable access with brushed baffles
Front and rear comfort handles with push button keyed door lock
Preinstalled heavy-duty casters
Leveling feet (Package of 4 shipped loose)
Fully welded steel frame
19" EIA rails printed with U markings on the front and back of each rail
M6 cage nuts (Package of 50)
M6 mounting screws (Package of 50)
Two moveable cable management walls with dual PDU mounting and cable manager cutouts
Half-height quick release locking sidewalls keyed to match door locks
Engineered shock pallet for safe transportation of IT equipment
Three piece rugged shell
Included ramp for unloading on site
Dimensions
Width: 750 mm
Height: 2,012 mm
Depth: 1,200 mm
( Width: 29.5 ˝
Height: 79.2 ˝
Depth: 47.2 ˝ )
Height units
42 U
Height units
42 U
Version
Pre-configured
Design doors
Perforated front and rear
Customs tariff number
9403200082
UPC-Code
93008
Documentation
Brochure
Instructions
Sell sheet
Data sheets
Technical details