- Article number:
- DK 7030.088
- Version
- For PU, PU Compact, control units, CMC III CAN bus unit and CMC III power pack.
- Product description
- Depending on the version, the mounting unit can accommodate 1 or 3 processing units/sensor units, etc. The 482.6 mm design (19" levels) can accommodate 3 units. The enclosure frame design can accommodate 1 unit.
- Benefits
- Fire behavior: Self-extinguishing to UL 94 HB
- Applications
- Fixture for CMC III components.
- Function principle
- CMC III Processing Unit
- CMC III Processing Unit Compact
- CMC III Control Unit
- CMC III power pack
- CMC III LTE Unit
- CMC III door control module
- Material
- Plastic
Plastic
- Color
- RAL 9005
- Supply includes
- Mounting Unit, 1 U
2 blanking covers
Assembly components
- Number of locations
- 3
- Installation options
- 482.6 mm (19") level
- Note
- For installation of CMC III units in network and server racks
- For mounting up to three CMC III enclosures and for mounting in 19" profile
- Dimensions
- Width: 482.6 mm
Depth: 141 mm( Width: 19 ˝
Depth: 5.55 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.423 kg
- Gross weight
- 0.539 kg
- PCF per pack (cradle-to-gate)
- 2.1 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 39269097
- EAN
- 4028177709423
- ETIM 9
- EC002627
- ECLASS 8.0
- 27189253
- Product description
-
DK CMC III mounting units, 1 U, 482.6 mm (19")