- Article number:
- SV 9320.020
- Product description
- For connecting rectangular busbars, no drilling required.
- Material
- Top part: Carbon steel, zinc-plated, passivated
Back plate: E-Cu, silver-plated
- Connection type
- Single connection
- Suitable for busbars
- 20 x 5 - 30 x 10 mm
- Packaging unit
- 3 pc(s).
- Net weight
- 0.561 kg
- Gross weight
- 0.651 kg
- Copper weight (kg per piece)
- 0.11
- PCF per pack (cradle-to-gate)
- 2.5 kg CO2 eq (Cat B)
- Note on PCF category
- Category B: PCF value (cradle-to-gate) based on the product weight, approximately calculated and self-declared
- Customs tariff number
- 85369010
- EAN
- 4028177149823
- ETIM 9
- EC000713
- ECLASS 8.0
- 27400606
- Product description
-
SV Busbar connector, for E-Cu 20x5-30x10 mm, single connection