- Article no.:
- SK 3245900
- Version
- wall-mounted
EC - Benefits
- Highest airflow through pleated filter in delivery condition
- IoT connectivity enables exclusive features such as automatic filter cleaning, filter maintenance indicator, emergency cooling function
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Diagonal fan technology ensures more uniform and consistent ventilation of the control cabinet through higher pressure stability.
- Tool-free mounting
- Material
- Plastic
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Fan
- Diagonal, EC motor
- Unimpeded air flow (with pleated filter)
- At 50 Hz: 1,161 m³/h
At 60 Hz: 1,161 m³/h( At 50 Hz: 683.34 cfm
At 60 Hz: 683.34 cfm ) - Airflow with corresponding outlet filter including pleated filter
- At 50 Hz: 969 m³/h( At 50 Hz: 570.33 cfm )
- Unimpeded air flow (with chopped fiber filter)
- At 50 Hz: 931 m³/h( At 50 Hz: 548 cfm )
- Airflow with corresponding outlet filter including chopped fiber filter
- At 50 Hz: 728 m³/h( At 50 Hz: 428.48 cfm )
- Rated operating voltage
- 200 V - 240 V, 1~, 50 Hz/60 Hz
- Rated power Pel
- At 50 Hz: 173.5 W
- Rated current max.
- At 50 Hz: 1.38 A
- Dimensions
- Width: 323 mm
Height: 323 mm
Depth: 161 mm( Width: 12.7 ˝
Height: 12.7 ˝
Depth: 6.34 ˝ ) - Installation depth
- 141 mm( 5.55 ˝ )
- Mounting cut-out
- Width of opening: 292 mm
Cut-out height: 292 mm( Width of opening: 11.5 ˝
Cut-out height: 11.5 ˝ ) - Protection category IP to IEC 60 529
- IP 51 with chopped fiber filter/pleated filter
- IP52 with pleated filter and absorber mat
- IP 56 with chopped fiber filter/pleated filter and hose-proof hood
- Protection category NEMA
- Type 1, 12 with chopped fiber filter/pleated filter
- Type 3, 3R with chopped fiber filter/pleated filter and hose-proof hood
- Pre-fuse
- Miniature circuit-breaker/fuse: 6 A
- Operating temperature range
- -25 °C...55 °C( -13 °F...131 °F )
- Storage temperature range
- -25 °C...70 °C( -13 °F...158 °F )
- Noise pressure level
- At 50 Hz: 72 dB(A)
- Interfaces
- 0 - 10 V/PWM input
- Speed output
- potential-free fault indication contact
- RS485 (ModBus)
- Packaging unit
- 1 pc(s).
- Net weight
- 4.04 kg
- Gross weight
- 4.241 kg
- Customs tariff number
- 84145915
- EAN
- 4028177997813
- ETIM 9
- EC000320
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716
- Product description
- SK Blue e+ filter fan, EC technology, 1161 m³/h, 100 V - 240 V, 1~, 50 Hz/60 Hz, WHD: 323 x 323 x 161 mm, RAL 7035
Blue e+ filter fan with EC technology
Article no.: SK 3245900
The energy-efficient design with EC technology is characterized not only by its first-time IoT capability. The Blue e+ filter fan also opens the door to many other advantages – from energy efficiency to monitoring and sustainability to higher air performance (175 - 1,160 m³/h).