- Article no.:
 
- SK 3243060
 
- Version
 
- EMC 
 
- Product description
 
- For ventilation by convection, an outlet filter can be installed in the upper and lower sections of the enclosure. 
 
- Material
 
- ABS 
 
- Color
 
- RAL 7035 
 
- Supply includes
 
- Outlet Filters
EMC Filter Mat  
- Mounting cut-out
 
- Width of opening: 292 mm
Cut-out height: 292 mm( Width of opening: 11.5 ˝
Cut-out height: 11.5 ˝ )  
- Suitable for Model No.
 
- SK 3243.6xx/3244.6xx/3245.6xx 
 
- Dimensions
 
- Width: 323 mm
Height: 323 mm
Depth: 25 mm( Width: 12.7 ˝
Height: 12.7 ˝
Depth: 0.98 ˝ )  
- Protection category IP to IEC 60 529
 
- IP54 incl. EMC filter mat 
 
- IP 56 with EMC filter mat and hose-proof hood 
 
- Packaging unit
 
- 1 pc(s). 
 
- Net weight
 
- 0.775 kg
 
- Gross weight
 
- 0.83 kg
 
- Customs tariff number
 
- 39269097 
 
- EAN
 
- 4028177652071 
 
- ETIM 9
 
- EC002513 
 
- ETIM 8
 
- EC002513 
 
- ECLASS 8.0
 
- 27180706 
 
- Product description
 
- 
SK outlet filter, EMC, WHD: 323 x 323 x 25 mm