Cover for connection box

Article no.: SK 3355210

Cover protecting the electrical connection at the cooling unit. This cover is mandatory for IT and container applications.

Article no.:
SK 3355210
Material
Carbon steel, zinc-plated
Supply includes
Cover for connection box
Cable Glands
Strain relief
Nuts
Grommet
Suitable for Model No.
3186.x3x / 3486.x3x
3187.x3x / 3487.x3x
3188.x4x / 3488.x4x
3189.x4x / 3489.x4x
Packaging unit
1 pc(s).
Net weight
0.15 kg
Gross weight
0.2 kg
Customs tariff number
84159000
EAN
4028177976764
ETIM 9
EC002617
Product description
SK cover for connection box, for Blue e+ cooling units