- Article no.:
- SK 5050.702
- Supply includes
- Fasteners
- Mounting cut-out
- Width:258 mm
Depth:258 mm( Width:10.2 ˝
Depth:10.2 ˝ )
- Dimensions
- Width: 530 mm
Height: 50 mm
Depth: 430 mm( Width: 20.9 ˝
Height: 1.97 ˝
Depth: 16.9 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 3.72 kg
- Gross weight
- 3.92 kg
- Customs tariff number
- 73269098
- EAN
- 4028177951938
- ETIM 9
- EC000320
- ECLASS 8.0
- 29170101
- Product description
-
SK Adaptor for roof mounted fan, , WxD 530x430mm, cutout WxD 258x258mm, for old cutout: WxD 490x390mm, for old roof mounted fan: 8801380