- Article no.:
- SK 3399915
- Version
- wall-mounted
- Benefits
- Highest airflow through pleated filter in delivery condition
- Easy filter change thanks to a new opening mechanism on the louvre grille
- Faster assembly on the enclosure due to optimized snap hooks
- Tool-free mounting
- Color
- RAL 7035
- Supply includes
- Complete unit ready to install, including pleated filter
- Dimensions
- Width: 323 mm
Height: 323 mm( Width: 12.7 ˝
Height: 12.7 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.96 kg
- Gross weight
- 1.517 kg
- Customs tariff number
- 39269097
- EAN
- 4028177001589
- ETIM 8
- EC000320
- ECLASS 8.0
- 27180716