- Article number:
- SV 9674.184
- Version
- for mounting in the roof/base section/directly above/below coupling switch
- Applications
- For installing busbar supports
- Material
- Stainless steel
- Number of poles
- 3-pole4-pole
165 mm
- Suitable for busbar system
- Flat-PLS 100
- Suitable for
- Enclosure type: TS 8
Depth: = 800 mm( Enclosure type: TS 8
Depth: = 31.5 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.12 kg
- Gross weight
- 3.32 kg
- Customs tariff number
- 73182900
- EAN
- 4028177606456
- ETIM 9
- EC002525
- ECLASS 8.0
- 27400613
- Product description
-
SV System attachment, for busbar support, SV 9676004/021 (Flat-PLS 100), 165 mm bar centre distance, for TS roof/base section (T: 800 mm)