System chassis for coupling section

Article no.: SV 9674056

To fit a Maxi-PLS or Flat-PLS busbar system directly below or above an air circuit-breaker.

Article no.:
SV 9674056
Product description
To fit a Maxi-PLS or Flat-PLS busbar system directly below or above an air circuit-breaker. This punched section with mounting flange may be used without conflict in conjunction with the compartment space side panel modules. It is attached to the outer level of the TS 8 enclosure system, but thanks to the PS punchings allows a mounting level as in the roof or base frame, thereby facilitating the use of busbar system attachment for the roof/base section.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly components
Suitable for
Enclosure type: TS
Width: = 600 mm
Depth: = 600 mm
( Enclosure type: TS
Width: = 23.6 ˝
Depth: = 23.6 ˝ )
Packaging unit
2 pc(s).
Net weight
1.148 kg
Gross weight
1.347 kg
Customs tariff number
73269098
EAN
4028177626515
ETIM 9
EC002525
ECLASS 8.0
27400613
Product description
SV Punched sections with mounting flange, for coupling section, for TS (W/D: 600 mm)