- Article number:
- SV 9674.405
- Product description
- Distribution busbar to fit the main busbar systems Maxi-PLS and Flat-PLS for installation in the fuse-switch disconnector sections.
- Material
- E-Cu
- Length
- 1,632.5 mm( 64.3 ˝ )
- Suitable for
- Height: = 2,000 mm( Height: = 78.7 ˝ )
- Cross-section
- 50 mm x 10 mm( 1.97 ˝ x 0.39 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 7.26 kg
- Gross weight
- 7.26 kg
- Copper weight (kg per piece)
- 7.26
- Customs tariff number
- 74071000
- EAN
- 4028177613751
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
- SV Distribution busbar E-Cu, WH: 50x10 mm, L: 1632,5 mm