- Article no.:
- SV 9676966
- Product description
- For connecting components such as brackets and connection kits.
- Material
- Carbon steel, zinc-plated
- Supply includes
- Incl. 8 nuts and 16 washers.
- Dimensions
- Thread: M10
Thread length: 40 mm( Thread: M10
Thread length: 1.57 ˝ )
- Packaging unit
- 8 pc(s).
- Net weight
- 0.4 kg
- Gross weight
- 0.43 kg
- PCF/VE (cradle-to-gate)
- 1.6 kg CO2 eq (Cat B)
- Information regarding the PCF class
- Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
- Customs tariff number
- 83024900
- EAN
- 4028177625877
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
-
SV Screw connection, M10x40 mm