Screw for connection components

Article no.: SV 9686830

To connect connection brackets and a connector kit (suitable for 3-pole and 4-pole connector kits).

Article no.:
SV 9686830
Product description
For connecting components such as brackets and connection kits.
Material
Stainless steel
Supply includes
Incl. 8 nuts and 16 washers.
Dimensions
Thread: M10
Thread length: 35 mm
( Thread: M10
Thread length: 1.38 ˝ )
Packaging unit
8 pc(s).
Net weight
0.4 kg
Gross weight
0.409 kg
Customs tariff number
73181900
EAN
4028177981508
ETIM 9
EC003861
ECLASS 8.0
27400613
Product description
SV M10x35 mm screw
Documentation
Instructions