Screw for connection components

Article no.: SV 9686855

To connect connection brackets and a connector kit (suitable for 3-pole and 4-pole connector kits).

Article no.:
SV 9686855
Product description
For connecting components such as brackets and connection kits.
Material
Stainless steel
Supply includes
Incl. 8 nuts and 16 washers.
Dimensions
Thread: M10
Thread length: 65 mm
( Thread: M10
Thread length: 2.56 ˝ )
Packaging unit
8 pc(s).
Net weight
0.48 kg
Gross weight
0.529 kg
Customs tariff number
73181900
EAN
4028177981492
ETIM 9
EC003861
ECLASS 8.0
27400613
Product description
SV M10x65 mm screw
Documentation
Instructions