- Article no.:
- SV 9640350
- Product description
- For the connection of laminated copper bars.
- Material
- Connection plate: E-Cu
Pressure piece: Stainless steel
- Supply includes
- Assembly components
- Suitable for busbars
- Maxi-PLS 45 S/45
- Clamping area for laminated copper bars (W x H)
- 100 x 20 mm( 3.94 x 0.79 ˝ )
- Packaging unit
- 3 pc(s).
- Net weight
- 1.659 kg
- Gross weight
- 1.96 kg
- Copper weight (kg per piece)
- 0.27
- Customs tariff number
- 73269098
- EAN
- 4028177238695
- ETIM 9
- EC002498
- ECLASS 8.0
- 27379201
- Product description
-
SV Connection plate, clamping area WH: 100x20 mm, (Maxi-PLS 1600/2000)