Clamping plate for Flat-PLS

Article no.: SV 9686730

Used for attaching laminated copper bars to a main or distribution busbar system made of flat copper.

Article no.:
SV 9686730
Material
Terminal plate: Stainless steel
Connection intermediate piece: E-Cu, silver-plated
Note
Additionally, the connection plate 9686.750 is required for connection to the busbar system
When using two stacked laminated copper bars, the use of the clamping plate is required
Screws are not included with the supply
Clamping area for laminated copper bars (W x H)
63 x 20 mm
( 2.48 x 0.79 ˝ )
Packaging unit
1 pc(s).
Net weight
0.342 kg
Gross weight
0.358 kg
Customs tariff number
74071000
EAN
4028177981386
ETIM 9
EC002270
ETIM 8
EC002270
ECLASS 8.0
27409221
Product description
SV Clamping plate for laminated copper rail, clamping space WH: 63x20 mm