- Article no.:
- SV 9676004
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- RAL 9005
- Number bars
- 4
- Number of bars per conductor footnote
- When using only 1, 2 or 3 bars, the vacant bar slots should be closed using the filler pieces
- Suitable for busbar system
- Flat-PLS 100
- Suitable for busbars
- Flat copper busbars
- Cross-section
- 100 mm( 3.94 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.258 kg
- Customs tariff number
- 85369010
- EAN
- 4028177595057
- ETIM 9
- EC001900
- ECLASS 8.0
- 27400613
- Product description
-
SV Busbar support, Flat-PLS 100, for busbar WH: 80/100x10 mm