- Article no.:
- RX 9365533
- Material
- Polyamide (PA 6)
Fire behavior corresponding to UL 94
- Color
- RAL 9005
- Suitable for Model No.
- 9362310
- 9362315
- 9362350
- 9363310
- 9363315
- Dimensions
- Width: 250 mm
Height: 60 mm
Depth: 89.6 mm( Width: 9.84 ˝
Height: 2.36 ˝
Depth: 3.53 ˝ )
- Fire load
- 3.694 MJ/m²
- Packaging unit
- 2 pc(s).
- Net weight
- 0.506 kg
- Gross weight
- 0.508 kg
- PCF/VE (cradle-to-gate)
- 3.42
- Customs tariff number
- 85472000
- ETIM 9
- EC000775
- Product description
-
RX connection compartment cover for NH fuse switch disconnector size 3