RiLineX mounting rail for device adapter

Article no.: RX 9365725

RiLineX support rails for device adapters of width 54 mm for 60 mm busbar systems. For mounting surface-mounted devices with snap-on fastening on device adapters and device carriers.

Article no.:
RX 9365725
Version
with locking clip
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
RAL 35745
Suitable for Model No.
9360740
9360760
9360780
Dimensions
Width: 54 mm
Height: 10 mm
( Width: 2.13 ˝
Height: 0.39 ˝ )
Packaging unit
8 pc(s).
Net weight
0.08 kg
Gross weight
0.107 kg
Customs tariff number
39269097
ETIM 9
EC001285
Product description
RX support bar with locking clip, W: 54 mm
Declarations
Declaration of conformity
PCF-declaration
Documentation
Quick guide
Data sheets
General technical information