RiLineX locking wedge for component adapters

Article no.: RX 9365749

Locking wedge, width 54 mm, for fastening motor starter combinations with device adapters for 60 mm busbar system platforms.

Article no.:
RX 9365749
Material
Polyamide (PA 6)
Fire behavior corresponding to UL 94
Color
RAL 9005
Supply includes
Mounting accessories
Suitable for Model No.
9360.740
9360.760
9360.780
Dimensions
Width: 54 mm
( Width: 2.13 ˝ )
Packaging unit
8 pc(s).
Net weight
0.096 kg
Gross weight
0.112 kg
Customs tariff number
39269097
Product description
RX locking wedge for component adapter W: 54 mm
Declarations
PCF-declaration
Documentation
Quick guide