Mounting Adaptor

Article no.: SV 9635091

For mechanical attachment of RiLine Compact boards from a width of 800 mm to the mounting plate.

Article no.:
SV 9635091
Product description
For mechanically securing the RiLine Compact boards with a width of 800 mm or more on the mounting plate.
Material
Polyamide
Fire behavior corresponding to UL 94
Packaging unit
3 pc(s).
Net weight
0.12 kg
Gross weight
0.12 kg
Customs tariff number
85469010
EAN
4028177978379
ETIM 9
EC001900
ETIM 8
EC002498
ECLASS 8.0
27370390
Product description
SV mounting adapter for board (RiLine Compact)
Approvals
UL + C-UL (listed)
Declarations
Declaration of conformity
Documentation
Instructions
Safety instructions