- Article number:
- SV 9340.760
- Material
- Polyamide
Fire protection corresponding to UL 94-V0
- Color
- Chassis: RAL 7035
- Connection cables (AWG)
- AWG 12
- Rated current max.
- 16 A
- Rated operating voltage
- 690 V, 3~
- Electrical UL ratings (SCCR)
- 30 kA - 600 V, fuse class K5 max. 60 A, JDDZ/7
- 50 kA - 600 V, fuse class K5 max. 35 A, JDDZ/7
- 65 kA - 600 V, fuse class J max. 30 A, JDDZ/7
- 65 kA - 600 V, fuse class K5 max. 30 A, JDDZ/7
- 50 kA - 480 V, Combination Motor Controller max. 27 A, NKJH/7
- 65 kA - 480 V, Combination Motor Controller max. 32 A, NKJH/7
- For bar systems with center-to-center spacing
- 60 mm
- Length of connection cable
- 165 mm( 6.5 ˝ )
- Support rail type
- null
- Note
- The technical data may vary for UL applications.
- Number of poles
- 3-pole
- PinBlock
- Yes
- Support frame support
- Yes
- Dimensions
- Width: 45 mm
Height: 272 mm( Width: 1.77 ˝
Height: 10.7 ˝ )
- Support rails Qty/height
- 1 / 10 mm( 0.39 ˝ )
- Suitable for busbars
- Height: 5, 10 mm( Height: 0.2, 0.39 ˝ )
- Support frame (W x H)
- 45 mm x 237 mm( 1.77 ˝ x 9.33 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 0.2 kg
- Gross weight
- 0.314 kg
- Copper weight (kg per piece)
- 0.038
- Customs tariff number
- 85369095
- EAN
- 4028177684553
- ETIM 9
- EC001531
- ECLASS 8.0
- 27370304
- Product description
-
SV OM adaptor, 16 A, 690 V, 3-pole, connection cable AWG 12, WH: 45x272 mm, support frame, PinBlock, support rail TS 45D