- Article number:
- SV 9342.800
- Product description
- For secure attachment and positioning of the contactor on motor starter combinations, for simple clip-on mounting onto the support frame. Individual vertical positioning is achieved by relocating the PinBlock.
- Material
- Polyamide
- Color
- RAL 9005
- Support frame width
- 45 mm( 1.77 ˝ )
- Note
- UL approval in conjunction with OM adapter/support
- Packaging unit
- 5 pc(s).
- Net weight
- 0.04 kg
- Gross weight
- 0.036 kg
- Customs tariff number
- 39269097
- EAN
- 4028177503847
- ETIM 9
- EC002270
- ECLASS 8.0
- 27400613
- Product description
- SV PinBlock, for OM adaptor, for support frame W: 45 mm