Support Rail 35 x 7.5 mm for OM adapter/support

Article number: SV 9342.980

For assembly on 55 mm wide OM adaptors.

Article number:
SV 9342.980
Applications
For assembly on 55 mm wide OM adapters/supports with 10 mm wide insert strips mounted on both sides.
Arrangement of the mounting hole for central configuration on 55 mm wide adapter section or support frame.
Material
Carbon steel
Surface finish
Zinc-plated
Supply includes
Assembly screws and side anti-slip guard
Support rail type
35 x 7.5 mm
Dimensions
Width: 72 mm
( Width: 2.83 ˝ )
Packaging unit
5 pc(s).
Net weight
0.125 kg
Gross weight
0.203 kg
PCF/VE (cradle-to-gate)
0.5 kg CO2 eq (Cat B)
Information regarding the PCF class
Category B: PCF value (cradle-to-gate) calculated approximately on the basis of the product weight and self-declared
Customs tariff number
73269098
EAN
4028177525702
ETIM 9
EC001285
ECLASS 8.0
27141143
Product description
SV Support rail 35x7,5 mm, W: 72 mm, sheet steel
Data sheets
General technical information