- Article no.:
- SV 9340214
- Product description
- For clip-on mounting to the base tray.
- Material
- Thermally modified hard PVC.
Fire protection corresponding to UL 94-V0
- Color
- RAL 7035
- Note
- When loading the cover section from the front, the support panel is required for stabilization
- May be cut to length as required
- Number of poles
- 4-pole
- Suitable for busbar system
- Flat copper bars, 4-pole
- PLS 1600, 4-pole
- Dimensions
- Length: 1,100 mm( Length: 43.3 ˝ )
- Packaging unit
- 2 pc(s).
- Net weight
- 3.56 kg
- Gross weight
- 3.7 kg
- Customs tariff number
- 85472000
- EAN
- 4028177536746
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142414
- Product description
-
SV Cover section, L: 1100 mm, (4-pole)