- Article no.:
- SV 9344530
- Product description
- For extending the contact hazard protection cover, e.g. when using ring terminals with a long collar. Bayable as required at the top and bottom.
- Material
- Polyamide
- Color
- RAL 7035
- For size
- 1
- Packaging unit
- 2 pc(s).
- Net weight
- 0.14 kg
- Gross weight
- 0.148 kg
- Customs tariff number
- 85472000
- EAN
- 4028177540866
- ETIM 9
- EC000775
- ECLASS 8.0
- 27142414
- Product description
- SV Connection space cover, for NH fuse-switch disconnector, size 1