Connection compartment extension for bus-mounted fuse bases

Article no.: SV 3427030

Contact hazard protection including cable duct for side extension of the connection space by 14 mm.

Article no.:
SV 3427030
Product description
Contact hazard protection including cable duct to extend the connection compartment to the side by 14 mm.
Material
Polyamide
Fire protection corresponding to UL 94-V0
Color
RAL 7035
Fuse inserts
D II-E 27
Suitable for Model No.
3427.010
Packaging unit
10 pc(s).
Net weight
0.8 kg
Gross weight
0.86 kg
Customs tariff number
85444290
EAN
4028177683211
ETIM 9
EC001638
ETIM 8
EC001638
ECLASS 8.0
27142116
Product description
SV Connection space extender, for bus-mounting fuse base, SV 3427010
Documentation
Instructions
Data sheets
Technical details