- Article no.:
- AS 4050.891
- Version
- Quadruple cutter
HSS Co8
TiAIN coating
- Product description
- Replacement cutter for Perforex machining center BC and Perforex Milling Terminal MT.
- Benefits
- Faster feed rates of up to 1.5 m/min
- Diameter
- 6 mm( 0.24 ˝ )
- Standards
- DIN 844
- Workable material
- Carbon steel
- Stainless steel
- Packaging unit
- 5 pc(s).
- Net weight
- 0.06 kg
- Gross weight
- 0.07 kg
- Customs tariff number
- 82077037
- EAN
- 4028177805323
- ETIM 9
- EC000945
- ETIM 8
- EC000945
- ECLASS 8.0
- 36609211
- Product description
-
Performance milling tool