- Article number:
- AS 4050.565
- Version
- Modern operating solution with 21.5" full HD multi-touch monitor, Terra PC-mini with i5 processor
For support rails including punching function of slots and transverse holes
Five DIN rail sizes in one template
USA version
Cutting terminal CT H
- Benefits
- Fast, precise and reliable
- Easy to use
- Easy and safe to operate
- Clean cuts using high performance tools without chipping product
- Significant time savings compared to manual cutting
- Very low cutting costs thanks to optimization of the cutting process.
- Automatic retraction of the end stop during the cutting process
- Supply includes
- Cutting terminal CT H
Control unit
- Workable material
- Steel
- Aluminum
- Copper
- Plastic
- Machine options
- Label printer 4050.557
- Storage system 4050.558
- Interfaces
- Data import from Eplan Pro Panel via RiPanel Processing Center
- Data import from CSV lists
- Note
- We reserve the right to make technical modifications
- Support area
- Width: 4,000 mm
Height: 1,850 mm
Depth: 673 mm( Width: 157 ˝
Depth: 26.5 ˝ )
- Max. workable height, cable duct
- 100 mm
- Maximum workable width, cable duct
- 125 mm
- Control voltage (DC)
- 24 V
- Rated operating voltage
- 230 V, 1~, 60 Hz
- Support rail type
- Top hat rails NS 15 (according to EN 60 715)
- Top hat rails NS 35/15 (according to EN 60 715)
- Top hat rails NS 35/7.5 (according to EN 60 715)
- Busbars NLS-CU 3/10
- null
- For wall thickness (max.)
- 2.5 mm( 0.1 ˝ )
- Packaging unit
- 1 pc(s).
- Net weight
- 270 kg
- Gross weight
- 300 kg