- Article no.:
- AS 4051.119
- Version
- right
- Product description
- Tray for wire rings suitable for assembly tables and WS 540. Attachment to the wire station via the vertical mounting stay for the left or right side.
- Technical specifications
- Storage surface (W x H x D): 375 x 20 x 475 mm
- Material
- Carbon steel
- Color
- RAL 7016
- Supply includes
- Wire ring holder
Assembly components
- Note
- For the Wire Station WS 540 application, the mounting strut, vertical (4051.106) is required.
- Suitable for Model No.
- 4051.100
- 4050.150
- 4050.200
- 4050.300
- Packaging unit
- 1 pc(s).
- Net weight
- 5.8 kg
- Gross weight
- 7.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957497
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Holder for wire rings, storage size W x T 432 x 385 mm