- Article no.:
- AS 4051102
- Product description
- Component support unit to fit length-cutting machine C8+ and an additional shelf to accommodate most common label printer brands. Mounted on the left of the WS 540 Wire Station.
- Benefits
- Additional shelf for universal use
- Compact mounting
- Adjustable in width and height
- Technical specifications
- Component support (W x H x D): 360 x 335 x 20 mm, incl. height adjustment of 480 mm
- Carrier arm (W x H): 500 x 700 mm
- Storage shelf (W x H x D): 417 x 267 x 20 mm
- Material
- Carbon steel
- Color
- RAL 7016
- Supply includes
- Component support for C8+ automatic cutting machine
Semi-automatic carrier arm left
Universal storage shelf for printer/label printer
Assembly components
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 6.2 kg
- Gross weight
- 7.2 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957510
- ETIM 9
- EC011819
- ETIM 8
- EC011819
- ECLASS 8.0
- 21100204
- Product description
-
Component support unit for an automatic cutter and a printer