- Article no.:
- AS 4051107
- Product description
- For attachment to the WS 540 vertical mounting stay and for storage of small parts and accessories.
- Technical specifications
- Dimensions of storage box holder (W x H x D): 110 x 350 x 15 mm
- Dimensions of storage bin (W x H x D): 100 x 85 x 160 mm
- Material
- Bracket: carbon steel
Storage bin: plastic
- Color
- Bracket: RAL 7016
Storage bin: yellow
- Supply includes
- Storage box holder
3 storage bins
Assembly components
- Suitable for Model No.
- 4051.100
- Packaging unit
- 1 pc(s).
- Net weight
- 1 kg
- Gross weight
- 1.4 kg
- Customs tariff number
- 73269098
- EAN
- 4028177957367
- ETIM 9
- EC002778
- ETIM 8
- EC002778
- ECLASS 8.0
- 36629090
- Product description
-
Holder for storage boxes, incl. 3 transparent storage boxes for small parts and accessories